We found
7
Search results for
'CRX-10iA/L'
FANUC > Robots > Robot finder > Collaborative Robots > CRX-10iA/L CRX-10iA/L Lightweight and easy to program Weighing only 39 kilograms, the arm of the smoothly designed shiny white robot can perform a highly functional underflip ...
FANUC > Robots > Robot finder > Collaborative Robots > CRX-10iA CRX-10iA Lightweight and easy to program The CRX-1 0 i A is highly protected against dust or oil leakages common in industrial environments and fully ...
DESMASA IS PUTTING ITS TRUST IN FANUC CRX-10iA COLLABORATIVE ROBOTS FOR USE IN THE COMPANY’S NEW MCR AND MCR+ AUTOMATION SOLUTIONS A SINGLE UNIT FOR ALL APPLICATIONS FANUC > Customer cases > DESMASA ...
FANUC CRX boosts production flexibility FANUC > Customer cases > Bonvicini Carpenteria SRL Task: In line with customer demands for even higher levels of flexibility, contract welding ...
... tedious, repetitive tasks, lifting up to 50 kg, thus maintaining the human’s health while automating entire assembly lines. Meet below our CR and the new CRX series. Download COBOTS Brochure Download CRX Flyer Collaborative Robots CR-4iA Collaborative robot Axes: 6 Payload: 4 kg Reach: 550 mm CR-7iA and CR-7iA/L Collaborative robot ...
... 6 Payload: 4 kg Reach: 550 mm CR-7iA and CR-7iA/L Collaborative robot Axes: 6 Payload: 7 kg Reach: 717 mm (CR-7iA) Reach: 911 mm (CR-7iA/L) CRX-10iA Collaborative robot Axes: 6 Payload: 10 kg Reach: 1249 mm CRX-10iA/L Collaborative robot Axes: 6 Payload: 10 kg Reach: 1418 mm CR-15iA Collaborative robot Axes: ...
... 50iD/7L ARC Mate 100iD ARC Mate 100iD/8L ARC Mate 100iD/10L Arc Mate 100iD/16S ARC Mate 120iD ARC Mate 120iD/12L ARC Mate 120iD/35 Collaborative Robots CR-4iA CRX-5iA CR-7iA and CR-7iA/L CRX-10iA CRX-10iA/L CR-14iA/L CR-15iA CRX-20iA/L CRX-25iA CR-35iB DELTA Robots DR-3iB DR-3iB/6 STAINLESS DR-3iB/8L M-1iA M-1iA/0.5A M-1iA/0.5AL M-1iA/0.5S M-1iA/0.5SL M-1iA/1H M-1iA/1HL M-2iA M-2iA/3A ...
Showing
1
-
7
of
7
Search results.