We found
5
Search results for
'CR-7iA/L'
FANUC > Robots > Robot finder > Collaborative Robots > CR-7iA and CR-7iA/L CR-7iA and CR-7iA/L Collaboration is key Hi, I’m small, flexible and can work right by your side. I take care of light (up ...
... With FANUC collaborative robots, that world has already come into existence. By integrating them into existing production environments, robots directly collaborate with humans, becoming a crucial part of the team. Alongside humans, they take over tedious, repetitive tasks, lifting up to 50 kg, thus maintaining the human’s health while automating entire ...
... are easy to operate and provide complete flexibility. Just click on one of the robots below to access the robot series page directly. Collaborative Robots CR-4iA Collaborative robot Axes: 6 Payload: 4 kg Reach: 550 mm CR-7iA and CR-7iA/L Collaborative robot Axes: 6 Payload: 7 kg Reach: 717 mm (CR-7iA) Reach: ...
... Mate 50iD/7L ARC Mate 100iD ARC Mate 100iD/8L ARC Mate 100iD/10L Arc Mate 100iD/16S ARC Mate 120iD ARC Mate 120iD/12L ARC Mate 120iD/35 Collaborative Robots CR-4iA CRX-5iA CR-7iA and CR-7iA/L CRX-10iA CRX-10iA/L CR-14iA/L CR-15iA CRX-20iA/L CRX-25iA CR-35iB DELTA Robots DR-3iB DR-3iB/6 STAINLESS DR-3iB/8L M-1iA M-1iA/0.5A M-1iA/0.5AL M-1iA/0.5S M-1iA/0.5SL M-1iA/1H M-1iA/1HL M-2iA ...
... Audi Task: Checking bodywork welds at AUDI in Brussels, even in places that it is impossible or difficult for operators to get to. Solution: A CR-7iA/L cobot is fitted with a vision system for checking welds. The cobot works together with the operators to supplement the quality control procedure carried out ...
Showing
1
-
5
of
5
Search results.