Battery Directive



You may identify your battery type in below table and download the corresponding Material Safety Data Sheet:

Catalogue Numer Spare Part Number CNC System
Amplifier
Lithium Content
(Note 1)
Type Number of
Batteries
Battery Model
(Note 2)
Material Safety Data Sheet
(MSDS) - File
A06B-6073-K001 A98L-0001-0902 Amplifier Series ALPHA SV
Amplifier Series BETA iSV
Servo Inverter Series D
X Battery 1 PANASONIC
BR-C
MSDS_PANASONIC_BR-C
A06B-6073-K005 100
A06B-6073-K002 A98L-0001-0902/01 Amplifier Series BETA iSVSP X Battery 1
A06B-6073-K003 A98L-0001-0902/02 X Battery 2
A06B-6073-K004 A98L-0001-0902/03 X Battery 3
 
A02B-0094-K131 A98L-0031-0004 CNC Series 0-C / 0-Mate-C
CNC Series 15-A
O Battery 3 PANASONIC LR20
(Alkaline Batteries)
MSDS_PANASONIC_LR20
               
A06B-6050-K061 A98L-0031-0005 Amplifier Series ALPHA SV / iSV
Amplifier Series BETA SV / iSV
Amplifier Series BETA iSVSP
Amplifier Series BETA iSVSPc
O Battery 4 PANASONIC LR20
(Alkaline Batteries)
MSDS_PANASONIC_LR20
               
A02B-0118-K111 A98L-0031-0006 CNC Series Power Mate 0
CNC Series Power Mate D
CNC Series Power Mate E
CNC Series Power Mate F
CNC Series Power Mate H
O Cell 1 SANYO
CR17335SE-R

FDK Ltd.
CR2/3 8-L

MSDS_SANYO_CR17335SE-R

MSDS_FDK_CR2-3_8-L

A02B-0177-K106 CNC Series 21-B
A02B-0200-K106 CNC Series 16/18-B
A03B-0805-K011 Server Unit Series 9010
 
A02B-0120-K106 A98L-0031-0007 CNC Series 15-B
CNC Series 16/18/21-A
X Cell 1 SANYO

CR17450SE-R

MSDS_SANYO_CR17450SE-R
A02B-0130-K106 CNC Series 18-A
 
A02B-0168-K111 A98L-0031-0011 CNC Series Power Mate 0
CNC Series Power Mate E
( for Absolute Encoder )
O Battery 1 PANASONIC
BR-AG
MSDS_PANASONIC_BR-AG
A06B-6093-K001 A98L-0031-0011/L Amplifier Series BETA SVU
Amplifier Series BETA iSV
A06B-6135-K001 A98L-0031-0011/L150 Pulse Distribution Module
(PDM)
 
A02B-0200-K102 A98L-0031-0012 CNC Series Power Mate iD
CNC Series Power Mate iH
CNC Series 0i-B / 0i-Mate-B
CNC Series 0i-D (Stand-Alone)
CNC Series 15-B, 15i-A, 15i-B
CNC Series 16/18-B
CNC Series 16/18-C
CNC Series 16i/18i/21i-A
CNC Series 16i/18i/21i-B
CNC Series 20i-A, 20i-B
CNC Series 30i/31i/32i-A
CNC Series 30i/31i/32i/35i-B
(Stand-Alone Type)
Power Motion i-A
(Stand-Alone Type)
PANEL i (Industrial PC)
Digital Servo Adapter (DSA)
O Cell 1 SANYO

CR17450SE-R

 

FDK Ltd.

CR8-LHC

MSDS_SANYO_CR17450SE-R

 

 

MSDS_FDK_CR8-LHC

A05B-2562-K102 Robot Controller R-30iA
A05B-2660-K102 Robot Controller R-30iB
A02B-0236-K102 CNC Series 16i/18i/21i-A
 
A03B-0812-K111 A98L-0031-0015 Power Mate I (PLC Series 9030) O Cell 1 TOSHIBA ER17 MSDS_TOSHIBA_ER17
 
A13B-0172-K010 A98L-0031-0017 Intelligent Terminal IT 1/2/3
(Industrial PC)
O Cell 1 TOSHIBA ER17 MSDS_TOSHIBA_ER17
 
A06B-6114-K504 A98L-0031-0025 Amplifier Series ALPHA iSV
Amplifier Series BETA iSV
Amplifier Series BETA iSVSP
Amplifier Series BETA iSVSPc
O Battery 1 PANASONIC
BR-A
MSDS_PANASONIC_BR-A
 
A02B-0309-K102 A98L-0031-0026 CNC Series 0i-C / 0i-Mate-C
CNC Series 0i-D / 0i-Mate-D
(LCD-Mounted Type)
O Cell 1

HITACHI MAXELL
CR17335

FDK Ltd.
CR2/3 8-L

MSDS_MAXELL_CR17335

MSDS_FDK_CR2-3_8-L

A05B-2550-K030 Robot Controller R-30iA
A05B-2650-K030 Robot Controller R-30iB
 
A02B-0323-K102 A98L-0031-0028 CNC Series 30i/31i/32i/35i-B
(LCD-Mounted Type)
Power Motion i-A
(LCD-Mounted Type)
O Cell 1 HITACHI MAXELL
CR17335
MSDS_MAXELL_CR17335

 

Note 1: Battery O: less than 1g X: more than 1g
  Cell O: less than 2g X: more than 2g
 
Note 2: Battery with Product Specific Equipment, such as
- Protection / Isolation Foil, Connection Cable with Connector, Charge Current Resistor, etc.
 
  WARNING
- Replace Battery Only with Specified Battery
- Using Other than Recommended Battery may Damage Equipment