Laser sources, CNC and drives as unique one stop solution

Take advantage of the CNC market leader’s expertise in high-quality laser applications. FANUC’s fully integrated solution features specifically designed CO2  laser sources from 1 to 6 kW, CNC with integrated laser control and high-performance drive systems – all bundled into an interfaced package that delivers high-efficiency metal sheet separation with 99.9% reliability. To find the right solution for your application, just ask. We are always glad to advise.

Download the brochure

All you need for efficient laser cutting

Handling of laser cutted parts made easy

Supplementing your FANUC Laser package with FANUC handling robots is easy since all FANUC CNC systems and robots share a common control platform. Robots can be integrated quickly and easily into your laser machine processes, with machine/robot connectivity achieved via a standard interface. The CNC’s integrated screens monitor and control the robot and vice versa – something that can be further enhanced using FANUC handling solutions equipped with visual detection. Just ask – we love coming up with solutions.

FANUC's handling solutions

Efficient and reliable Laser cutting

Kako vam lahko pomagamo povečati vašo produktivnost? Našim strokovnjakom je v veselje, da vam nudijo podporo.

OBRNITE SE NA NAS