To offer the eyewear market, and all the companies that perform laser processing on small, high-quality batches, a machine that is precise, reliable, "light", and lowers operating costs. 

Applyca has created CUBE, an island for fibre laser cutting with modular architecture and a compact structure (2,500 mm on each side), equipped with FANUC laser source and control.

CUBE is a machine suitable for different applications and needs, which is aimed at a target that is attentive to maintaining a high level of competitiveness, without requiring prohibitive investments, or occupying vital space in the workshop.  The presence of FANUC solutions is a guarantee of reliability and also offers Applyca new business opportunities overseas.