Experience FANUC’s next level of speed and precision for assembly and material handling applications

They can be used in a wide range of industries e.g. consumer electronics, auto component and lab automation.

Through its lightweight and compact design it is extremely space saving and thanks to its high inertia capacity it can perform assembly, packaging and handling operations with work pieces up to 3 kg.

Optimise your performance with FANUC SCARA Robots

FANUC SR-3iA

  • Payload: 3 kg
  • Reach: 400 mm
  • Stroke: 200 mm
Download Flyer

New R-30iB Compact Plus Controller

  • global controller with CE/NRTL compliance
  • simple setup, easy access and lightweight, compact design
  • intelligent features like iRVision, iRPickTool, force sensing, conveyor tracking, and more are available as built-in option

iRProgrammer software

  • new interface for robot setup, robot jogging and easy teaching and programming
  • platform independent: fast browser-based programming via tablet or PC (e.g. Chrome, Safari, etc.)
  • optional Teach Pendant

Pojďme společně zvýšit vaši produktivitu!

Individuální podpora pro váš projekt automatizace je na dosah ruky. Stačí vyplnit formulář a odeslat svůj požadavek.