NEW R-2000iC MODEL FOR UPSIDE DOWN MOUNTING

FANUC presents the R-2000iC/220U

Echternach – The six-axes R-2000iC/220U introduced by FANUC, which complements FANUC’s highly successful R-2000 robot series. The new R-2000iC/220U model is the successor to the iB version with 220 kg payload capacity.

The new R-2000iC/220U robot, specifically designed for upside down mounting, is indicated by “U” in the type of designation, which stands for “upside down”. This robot is a great solution to the limited space available on the ground, as it can be mounted on the ceiling or suspended from above instead. It is also ideally suited if access needs to be maintained in the space below or if the manufacturing process requires the robot to be mounted underneath a platform (e.g., extrusion equipment, handling large trolleys on overhead conveyor systems, etc.). In contrast to the floor mounted version, FANUC was able to dispense with the balancer for technical reasons, as this saves weight, which has a positive effect on the movement performance. “As with all FANUC robots, the new R-2000iC/220U is based on the fundamental FANUC core principles of Reliability and Performance”, explains Thomas Schneider, Product Manager at FANUC. New servomotors lead to an increased performance, which together with the weight-optimised design set standards in speed, acceleration and dynamics. The R-2000iC robot series is particularly noted for its built-in rigidity as well as the best results for wrist moments. The repeatability of the R-2000iC/220U is ± 0,05 mm.

The robot has a reach of 2,518 mm horizontally, and a respectable 3,415 mm vertically, whereby the robot can reach down to 370 mm above the level of its foot. This could be of advantage, for example, in cases where the robot carries tools and the tool change should be carried out above the rotation range of the primary axis. The use of similar components to other models of the R-2000iC series also gives the robot an advantage in terms of life cycle costs: standardisation of components results in reduced cost of spare parts. Moreover the wrist and J3 arm are available in IP67 rating as standard.

The R-2000iC/220U is suitable for a wide range of applications, such as spot welding, loading or unloading and all types of material handling, regardless of the industry sector. All data, media and supply lines come pre-installed. Plant engineers, system integrators and even plant operators, therefore, have a free choice in the selection of process units or operating medium for the gripper.

About FANUC
The FANUC Corporation is one of the worldwide leaders in factory automation for CNC control systems, robots and production machinery (ROBODRILL, ROBOCUT and ROBOSHOT). Since 1956, FANUC is the pioneer in the development of numerically controlled machines in the automation industry. With more than 252 FANUC subsidiaries worldwide and more than 6,500 employees, FANUC offers a dense network in sales, technical support, research & development, logistics and customer service.

PR Contact:

More information can be acquired here:
FANUC Europe Corporation S.A.
7, rue Benedikt Zender
L-6468 Echternach

Phone : +352 (0)72 7777-0
Email :   pr@fanuc.eu
Home:   www.fanuc.eu

Thomas Schneider

Product Manager Material Handling & Robot Vision
7, rue Benedikt Zender
L-6467 Echternach
Tel.: +352 (0) 72 7777 459