3D image showing a ghost CNC machine equipped with FANUC components. Industrial hall background. High Resolution.

CNC системи - всичко под контрол!

Запознайте се с нашите прецизни CNC серии, Power Motion 𝑖-A Plus и задвижвания. Запознайте се с нашите универсални серии 0𝑖-F Plus и високотехнологичните серии 30𝑖/31𝑖/32𝑖-B Plus, които покриват широк спектър от приложения. Подобрете производителността с усъвършенствани опции за CNC, персонализирайте със специализиран софтуер и оптимизирайте производството с решения за IoT. Използвайте решенията на FANUC за модернизация, за да надградите съществуващите си системи. Дайте възможност на екипа си с ресурси за обучение и безпроблемна интеграция. Открийте как нашите продукти с ЦПУ могат да трансформират производствените ви възможности.

Опции за CNC за подобрена производителност

Image of CNC screen.

Machine State Logging

Experience unmatched precision in machine operations. Real-time data tracking for informed decision-making. Predictive maintenance to reduce downtime. Enhance productivity and boost your bottom line.
Illustration of CNC remote monitoring

Remote Monitoring

Unlock the power of real-time data for your business. Enhance productivity, maximise uptime, and make smarter decisions. A transformative solution for a more efficient future.

Опции за персонализиране на софтуера за CNC

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC PICTURE 2

Seamlessly design fully customised operator interfaces and HMI screens for complex tasks with flexible layouts, smart scripting, and enhanced tools to create responsive, branded user experiences.
Image of CNC screen. Startup tool

FANUC Design Studio

Enhance efficiency with FANUC Design Studio tools. Simplify programming, customise systems and achieve fast, accurate machine configurations for smarter automation and higher productivity.
FANUC SERVO GUIDE is a Windows® application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE 2

Enhance automation with cutting-edge servo technology. Servo Guide 2 offers smart tuning, predictive diagnostics, CNC GUIDE 2 integration and advanced visualisation for optimal performance.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
This image shows the AI Thermal Displacement Compensation. 
Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy.
Picture from the ROBODRILL  brochure.

AI Thermal Displacement Compensation

Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.

Изтегляне за допълнителна информация

Достъп до основни технически спецификации и ценна информация за нашите продукти чрез нашите документи за изтегляне, които ще ви помогнат да вземете правилните решения и да извлечете максимума от продуктите на FANUC.

Image of CNC FS500i-A on a white background

Намерете идеалния модел FANUC CNC за вашите производствени нужди

От първокласни стандартни и усъвършенствани CNC машини до модели, специално разработени за пазара за управление на движението, сериите 30𝑖/31𝑖/32𝑖 Model B Plus, 0𝑖-F Plus и Power Motion𝑖-A Plus предлагат една от най-широките гами CNC машини и свързаните с тях опции и аксесоари.

Използвайте нашия инструмент за търсене на CNC, за да намерите подходящия за вас CNC на FANUC.

Вдъхновете се